WDB-SDA 7/16" Auger bit
Ultimate auger bit for fast, smooth drilling of deep holes in wood
- Connection end: 7/16 in hexagonal
- Base material: Wood
- Working mode: Drilling
ultimate
Choose options
Diameter
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 26 mm
- 28 mm
- 30 mm
- 32 mm
Length
- 235 mm
- 320 mm
- 460 mm
Working length
- 160 mm
- 255 mm
- 400 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £37.86
Technical Data
Connection end
7/16 in hexagonal
Base material
Wood
Working mode
Drilling
Product class
Ultimate
Features & Applications
Features
- Self-feeding threaded tip for faster and easier drilling into wood
- Optimised helix for maximum drilling speed
- Special chrome surface coating increases wear resistance and provides a smooth drilling experience
- Wide flute design for efficient chip removal
Applications
- Suitable for precise drilling in wood, heavy timber and nail-embedded wood
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
