Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Ultimate auger bit for fast, smooth drilling of deep holes in wood

  • Connection end: 7/16 in hexagonal
  • Base material: Wood
  • Working mode: Drilling
ultimate

Choose options

Diameter
  • 12 mm
  • 14 mm
  • 16 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 26 mm
  • 28 mm
  • 30 mm
  • 32 mm
Length
  • 235 mm
  • 320 mm
  • 460 mm
Working length
  • 160 mm
  • 255 mm
  • 400 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £37.86

Technical Data

Connection end
7/16 in hexagonal
Base material
Wood
Working mode
Drilling
Product class
Ultimate

Features & Applications

Features

  • Self-feeding threaded tip for faster and easier drilling into wood
  • Optimised helix for maximum drilling speed
  • Special chrome surface coating increases wear resistance and provides a smooth drilling experience
  • Wide flute design for efficient chip removal

Applications

  • Suitable for precise drilling in wood, heavy timber and nail-embedded wood

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.

Request call back