NPR PM TH Pipe press jaw
Press jaws for TH profile press fittings up to 40 mm. Compatible with Hilti NPR 19-22/A pipe press tool
Customers also searched for Press Jaw, Jaw or Pipe Press Jaw.
Choose options
Diameter
- 16 mm
- 20 mm
- 25 mm
- 26 mm
- 32 mm
- 40 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £203.50
Features & Applications
Features
- Press jaws for TH profile press fittings up to 40 mm
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing plastic pipe systems up to 40 mm*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
