NPR PS V Pipe press jaw
Press jaws for V profile press fittings up to 54 mm. Compatible with NPR 32-22/A pipe press tools.
Customers also searched for Jaw, Press Jaw or Pipe Press Jaw.
Choose options
Diameter
- 15 mm
- 22 mm
- 28 mm
- 35 mm
- 42 mm
- 54 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £313.60
Features & Applications
Features
- Press jaws for V profile press fittings up to 54 mm
- Equipped with NFC tag for easy identification and asset management via Hilti Connect and ON!Track
Applications
- Pressing copper pipes up to 54 mm*
- Pressing steel pipes up to 54 mm*
- *These values are system dependent. In order to ensure correct and safe pressing consult the original instructions manual from the system supplier.
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
