NPR PS U Pipe press jaw


Press jaws for U profile press fittings up to 50 mm. Compatible with NPR 32-22/A pipe press tools.
- Press profile: U
- Service interval: 15,000 cycles or 1 year
Customers also searched for Jaw, Press Jaw or Pipe Press Jaw.
Choose options
- 16 mm
- 20 mm
- 40 mm
- 1 pc
Technical Data
Features & Applications
Features
- Press jaws for U profile press fittings up to 50 mm
- Equipped with NFC tag for easy identification and asset management via Hilti Connect and ON!Track
Applications
- Pressing plastic pipes up to 50 mm*
- *These values are system dependent. In order to ensure correct and safe pressing consult the original instructions manual from the system supplier.
For approval or certificate information, please see individual items.
Related Products
Services
Hilti Tool Service
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After 2 years repair costs are capped
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
