Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Ultimate core bit for coring in all types of masonry – for <2.5 kW tools (without connection end)

  • For use with: DD 110-D, DD 110-W, DD 130, DD 150-U
  • Base materials: Masonry
  • Drilling mode: Hand-held, Rig-mounted

Choose options

Diameter
  • 52 mm
  • 62 mm
  • 67 mm
  • 77 mm
  • 82 mm
  • 87 mm
  • 92 mm
  • 102 mm
  • 112 mm
  • 122 mm
  • 132 mm
  • 152 mm
  • 162 mm
Working length
  • 320 mm
  • 430 mm
Connection end
  • BI (Hilti)
  • BR (1/2 in)
  • BS (1-1/4 in)
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £241.40