SPX-L masonry core bit
Ultimate core bit for coring in all types of masonry – for <2.5 kW tools (without connection end)
- For use with: DD 110-D, DD 110-W, DD 130, DD 150-U
- Base materials: Masonry
- Drilling mode: Hand-held, Rig-mounted
Choose options
Diameter
- 52 mm
- 62 mm
- 67 mm
- 77 mm
- 82 mm
- 87 mm
- 92 mm
- 102 mm
- 112 mm
- 122 mm
- 132 mm
- 152 mm
- 162 mm
Working length
- 320 mm
- 430 mm
Connection end
- BI (Hilti)
- BR (1/2 in)
- BS (1-1/4 in)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £241.40







