S-BH Bit holder

Bit holder for screwdriving bits, also conversion of impact wrench into impact driver
- Connection end: 1/2 in square
- Material coating/plating/finish: Silver, Coated
Customers also searched for Bitholder or driver bits.
Choose options
Length
- 38 mm
- 50 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £44.28
Technical Data
Connection end
1/2 in square
Material coating/plating/finish
Silver, Coated
Features & Applications
Features
- 2 detent holes for increased connection accuracy between socket and ½" anvil
- With a supporting spring to hold the bit even more securely
Applications
- Holding bits with a 1/4" hex shank
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back