S-B (T) HF Screwdriver bit
Professional-performance screwdriver bit with torsion zone and holding function for better sticking in soft joint applications
- Feature: Torsion bits
- Connection end: 1/4 in hexagonal
Choose options
Recess
- TX15
- TX20
- TX25
- TX40
Length
- 25 mm
- 50 mm
Pack size
- 5 pc
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £24.70