Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Explore waxes, oils, dust caps and other accessories to help maintain or prolong the lifetime of power tool inserts

7 Products

Filter
li04514.tif
Description
Extractor tool to remove stuck core bits from the base material
No technical data available
5562.tif
Description
Sharpening plate for core bits
Additional accessory information
For resharpening the diamond segments
Screw driver S-SD SL1,2 x 7,0 (83345)
No technical data available
6244.tif
Description
Core breaker breaks and removes the complete core from the diamond cored hole
For use with
DD 30-W, DD EC-1
L137311 (199354)
Description
Wax refills for HEX tile drill bit
Base materials
Tiles, Natural stone

New

L138451 (201599)


Description
Accessories for metalworking abrasives including polishing paste and steel tape
Base material
Aluminium, Non-ferrous metal, Stainless steel, Steel
Product class
Ultimate
#211981
Description
Universal cutting oil to prolong drill bit lifetime when drilling in metals, including steel
Volume per unit
100 ml