A-GFB Abrasive belt

Premium abrasive file belts for rough to fine grinding of stainless steel, steel, aluminium and other metals
- Base material: Steel, Stainless steel, Carbon steel
- Product class: Premium
premium
Choose options
Width
- 9 mm
- 13 mm
- 30 mm
Grain density
- P40
- P60
- P80
- P120
Length
- 457 mm
- 533 mm
Pack size
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £30.00
Technical Data
Base material
Steel, Stainless steel, Carbon steel
Product class
Premium
Features & Applications
Features
- Achieve most common metalwork surface finishes with our broad grade selection for rough to fine grinding
- Also available in coarse grain sizes for rougher grinding
- Developed for best results with Hilti variable-speed abrasive tools for professional metalwork
Applications
- Rough to fine grinding of stainless steel, steel, aluminium and other metals
- Obtaining linear medium and fine satin finishes on stainless steel, aluminium and other metals
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back