Nuron
STR 4-22 Cordless Threaded Rod Cutter
Threaded rod cutter STR 4-22 box #2361757




Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
- Material type: Threaded rod, Steel threaded rod, Stainless threaded rod
- Rated voltage: 21.6 V
- Tool body weight: 2.69 kg
Customise your kit


Tool body with cardboard box
How many kits do you want to order?
You can not see your company prices
Discounted net
£719.60
Technical Data
Material type
Threaded rod, Steel threaded rod, Stainless threaded rod
Rated voltage
21.6 V
Tool body weight
2.69 kg
A-weighted emission sound pressure level
67 dB (A) 1
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction STR 4-22 (01), cn, Danish, English, Finnish, Japanese, Korean, Norwegian, Russian, Swedish, Chinese [ 3.4 MB ]
Features & Applications
Features
- A better solution for cutting threaded rods – this slim and lightweight threaded rod cutter makes faster, cleaner and more precise cold cuts in less than 3 seconds, without creating chips or sparks
- Higher productivity – easier and better handling for repetitive cuts both pre- and post-installation
- More visibility in hard-to-reach areas – bright LED light illuminates the workspace without shadows, reducing the need for a separate light source
- Safer jobsites – cut threaded rods are designed to fall into a waste collector for safer and easier disposal
- Work more comfortably – with better balance and ergonomics, the compact threaded rod cutter allows users to work on overhead applications for longer without fatigue
Applications
- One-handed cutting of metal threaded rods for various mechanical and electrical applications
- Threaded rod cutting for both pre- and post-installation, including pipes, cable tray installations, ventilation ducts and suspended ceilings
- Cutting 3/8” M6, M8 and M10 mild steel threaded rods; cutting 3/8” M6 and M8 stainless steel threaded rods
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back