new
DX 6 Powder-actuated nailer kit
Powder-actuated tool DX 6 Kit #2472483




























Fully automatic powder-actuated nailer – wall and formwork kit
- Dimensions (LxWxH): 485 x 69 x 190 mm
- Weight: 3.63 kg
- Fastener length range: 13 - 72 mm
Customers also searched for Nail gun.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
£809.10
£809.10
/
1 Piece
Technical Data
Dimensions (LxWxH)
485 x 69 x 190 mm
Weight
3.63 kg
Fastener length range
13 - 72 mm
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
No
Power (max.)
335 J
Power regulation
Yes
Piston type
X-6-5-P8
Features & Applications
Features
- Maximum versatility – kit includes 10-fastener magazine and exchangeable guides for specific fasteners
- One-step energy level setting – expanded on-tool power adjustment means you can use a single cartridge colour for many fastenings
- Higher productivity – automatic piston return and cartridge advancement equip you to work up to 5 times faster than alternative fastening methods
- Easy to operate – precise control helps to deliver consistent, more accurate fastening
- Easier to maintain – bayonet mount to simplify on-site cleaning and servicing
Applications
- Fastening wood and metal sheet to concrete, sand-lime block masonry or steel
- Fastening 2x4s to concrete
- Attaching drainage foils and membranes to concrete or CMU block
- Fastening perimeter wall track, deflection or slip clips to concrete and steel
- Installing Hilti formstop elements on concrete
Related Products
Collated Clean-Tec lead-free cartridges for use with DX 6 powder-actuated fastening tools
Ultimate-performance collated nails for fastening to concrete and steel using powder-actuated tools
Collated nail for temporarily fastening formwork to concrete using powder-actuated nailers
Services
Hilti Tool Service
- One click or call is all it takes – we do the rest
Fleet Management
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


