Autofeed unit DD AF-CA 110V
product number: 2095126
Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
- For use with: DD 350-CA, DD 500-CA
- Weight: 4.5 kg
- Dimensions (LxWxH): 361 x 193 x 133 mm
Customers also searched for diamond-drilling, remote or auto-feed.
Choose options
Rated input voltage
- 110 V
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£5,680.00
£5,680.00
/
1 Piece





