MW-EB Eyebolt
Eye bolt MW-EB M8x26 #2277563
Galvanized eyebolt for connecting suitable fixtures to MW wire rope suspension systems
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Length - L
- 26 mm
Thread connection - M
- M8
Pack size
- 50 pc
Quantity
Packs
Total Pieces
50
Discounted net
£32.50
£0.65
/
1 Piece
Technical Data
Material composition
Steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Thread connection - M
M8
Diameter
4.5 mm
Length
26 mm
Documents
pdf Brochure_en_W4536Wire_Suspension_System_MW_en_2023 [ 2.5 MB ]
Features & Applications
Features
- Easy to use – fully threaded eyebolts are a simple, versatile interface between MEP or architectural fixtures and wire rope suspension systems
- CE mark (DIN EN 13964)
Applications
- Attaching HVAC fixtures to MW wire rope – including spiral and rectangular ductwork (using compatible MVA duct hangers)
- Attaching architectural elements to MW wire rope – including acoustic, heating and cooling panels, as well as overhead grids
- Suitable for use in dry, indoor environments only
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back