special
MIQB-S Baseplate
Connector MIQB-SB steel #2123566
Hot-dip galvanised (HDG) baseplate for fastening MIQ girders to steel
- Weight: 5.76 kg
- Material composition: D11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized 55 µmDIN EN ISO 1462
Choose options
Steel beam width
- 165 - 235 mm
Pack size
- 2 pc
Quantity
Packs
Total Pieces
2
Discounted net
£499.20
£249.60
/
1 Piece