new
MT-BR-AB OC Angle brace



Adjustable angle brace for bracing MT-BR brackets, MT C-Channel profiles, and MT box profiles in outdoor environments
- Material composition: S250
- Material thickness: 3 mm
Choose options
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £1,032.00
Technical Data
Material composition
S250
Material thickness
3 mm
Documents
pdf MT Handbook, English [ 46.9 MB ]
Features & Applications
Features
- Higher performing – the cross bracing helps extend the load capacity of the brackets, with up to 3x higher loads
- 3-way mounting – available in two sizes (small and large) and mountable from the top, bottom, or side of brackets for a wide range of applications
- Flex adjustment – bendable by up to ± 7.5° for greater adjustability when mounting
- Simpler to install – compatible with the Hilti MT-TL Twist-Lock and Hilti MT-FL Fast-Lock a faster alternative to spring nuts for assembling a modular support system
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Wall-mounted MEP support structures, such as piping support
- Suitable for lateral bracing of modular supports
- Anchoring to a wide range of base materials, including concrete, steel, MT box profiles and MT brackets
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.
Related Products
Nut for attaching media to MT strut channels, for outdoor use with low pollution
Hexagon bolt for use with Twist-Locks when assembling strut channel structures, for outdoor use with low pollution
Fixation plate with threaded hole for attaching media to strut channels, for outdoor use with low pollution
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back

