MM-CW channel washer
Channel washer for several applications to be used in combination with MM System
- For use with: MM-C-16, MM-C-30, MM-C-36, MM-C-45
- Material composition: DD11 - DIN EN 10111
- Product class: Standard
standard
Choose options
Hole diameter - D
- 8.6 mm
- 10.6 mm
For use with
- MM-C-16, MM-C-30, MM-C-36, MM-C-45
Pack size
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £23.60