MP-US OC Pipe strap
Outdoor coated (OC) pipe strap for universal piping applications
- Material composition: DX51D-ZM300 - EN 10346:2015
- Surface finish: Outdoor Coated - ZM
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
premium
Choose options
Diameter - D
- 29.3 mm
- 36.1 mm
- 44.8 mm
- 63.1 mm
- 78.9 mm
- 91.7 mm
- 104.4 mm
- 110.8 mm
- 117.9 mm
- 171.9 mm
- 223.5 mm
- 277.4 mm
Nominal pipe size
- 20 mm
- 25 mm
- 32 mm
- 50 mm
- 65 mm
- 80 mm
- 100 mm
- 150 mm
- 200 mm
- 250 mm
Pack size
- 2 pc
- 10 pc
- 20 pc
- 40 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £44.56






