Get Hilti Discount CodesSave with our exclusive offers and promotionsView now
special

MQ-72-F C-Channel profile

I.-Channel MQ-72-F 6m #304105

hot-dip galvanised (HDG) C-Channel profile for medium-duty applications

  • Height: 72 mm
  • Material thickness: 2.75 mm
  • Material composition: S235JR - DIN EN 10025

Choose options

Length
  • 6 m
Pack size
  • 6 m
Product options
Quantity
Packs
Total Pieces
6
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
£49,200.00
£164.00
/
1 m

Technical Data

Height
72 mm
Material thickness
2.75 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Weight
25200 g

Features & Applications

Features

  • C-profile with serrated edges – for higher pull-out and shear capacity
  • Optimised hole pattern – for more flexible attachment options
  • Pre-marked dimensions – for rapid installation, assembly and cutting
  • Versatile and flexible due to modular channel system
  • Sound insulation elements available for all MQ installation channels

Applications

  • Recommended for use in moist interiors, in outdoor applications with little or no exposure to the weather and in back-ventilated facades
  • Modular support systems for piping
  • Modular support systems for air ducts and cable trays
  • Modular support systems for 3D structures
  • Wall-mounted installation
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.

Request call back