MT-20 OC Basic profile
I.-Channel MT-20 OC #2268496
Light-duty basic profile for use in outdoor environments
- Material composition: S280 or better steel
- Surface finish: Zinc-Magnesium - for outdoor use
- Material thickness: 1.75 mm
Choose options
Pack size
- 2 m
Quantity
Packs
Total Pieces
2
Discounted net
£48.00
£24.00
/
1 m
Technical Data
Material composition
S280 or better steel
Surface finish
Zinc-Magnesium - for outdoor use
Material thickness
1.75 mm
Weight
2.53 kg
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Documents
pdf ETA-23-0105 Static Fire MT Channels, English [ 3.1 MB ]
Features & Applications
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – optimising logistical and on-site operations, as well as providing simplicity in installation
- Economical solution for simple threaded rod trapeze frames
- Fully compatible with the MT System – direct mounting on MT girders possible
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Strut trapeze to support pipes, ducts and cable trays
- Suitable for use in moderately corrosive environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
