MZN-400
Zinc spray MZN-400 product number: 2048192
Zinc spray to help protect exposed steel against corrosion
- Content per can/cartridge: 400 ml
- Material composition: Zinc (> 90%)
- Surface finish: Indoor Coated - Electro galvanised
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£29.28
£29.28
/
1 Piece
Technical Data
Content per can/cartridge
400 ml
Material composition
Zinc (> 90%)
Surface finish
Indoor Coated - Electro galvanised
Weight
526 g
Documents
pdf Material safety datasheet ZINKSPRAY 400 ML (EN) [ 402.3 KB ]
Features & Applications
Features
- Quick and easy to use
- Heat resistant up to 300°C
- Dry film contains over 90% metallic zinc dust
- 120 micron thick layers can be applied in one pass
- Quick-drying
Applications
- Spot repairs (e.g. welding seams)
- After-treatment of cut edges (e.g. strut channels)
- Conductive, protective coating for spot welding
- Primer for subsequent painting
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
