IMPORTANT CUSTOMER INFORMATIONEMAIL SERVICE DISRUPTIONFind out more

MFP-UL2-I fixed point universal light

Kit MFP-UL2-I product number: 2223135

Galvanised fixed point with two-sided bracing and sound insulation for light-duty applications up to 4 kN

  • Material composition: Steel
  • Surface finish: Indoor Coated - Electro galvanised
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
£1,453.00
£1,453.00
/
1 Piece