MFP-ULD2 fixed point universal light
Kit MFP-ULD2 product number: 2223132
Galvanised double fixed point with two-sided bracing for light/medium-duty applications up to 8 kN
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net