special
MQ-41 U C-Channel profile
I.-Channel MQ-41 U 6m #369595
Galvanised unslotted C-Channel profile for medium-duty applications
- Approvals: VDE test potential equalisation MQ
- Height: 41 mm
- Material thickness: 2 mm
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
£3,280.86
£49.71
/
1 m


