CFS-S ACR Firestop acrylic sealant
Universal caulk, providing a flexible firestop seal for construction joints and through penetrations
- LEED VOC: 49.5 g/l
- Approvals: ETA-10/0292, ETA-10/0389
- Base materials: Concrete, Masonry, Drywall, Wood
ultimate
Customers also searched for CP 606.
Choose options
Colour
- Grey
- White
Packaging
- Bucket 5L
- Cartridge 310ml
- Foil pack 580ml
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £13.43







