Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Ready-to-use firestop sleeve made of mineral wool with intumescent additives

  • Base materials: Concrete
  • Pipe diameter - range: 157 - 159 mm
  • Length: 300 mm
ultimate

Customers also searched for insulated fire sleeve or fire sleeve for pipes.

Choose options

Pipe diameter - range
  • 15 - 19 mm
  • 19 - 23 mm
  • 25 - 29 mm
  • 32 - 36 mm
  • 40 - 44 mm
  • 46 - 50 mm
  • 52 - 56 mm
  • 58 - 62 mm
  • 65 - 69 mm
  • 74 - 78 mm
  • 78 - 82 mm
  • 87 - 91 mm
  • 100 - 104 mm
  • 106 - 110 mm
  • 112 - 116 mm
  • 125 - 129 mm
  • 157 - 161 mm
  • 167 - 171 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £123.40

Technical Data

Base materials
Concrete
Pipe diameter - range
157 - 159 mm
Length
300 mm
Product class
Ultimate
Application temperature range
5 - 50 °C
Temperature resistance range
-40 - 100 °C
Application
Other, Non-combustible pipes

Documents

pdf [E1] CP-645 Product Pack, English [ 4.3 MB ]

Features & Applications

Features

  • A ready-to-use firestop sleeve made of mineral wool with intumescent additives
  • No preparatory work required – reducing installation time
  • Suitable for firestopping angled pipes

Applications

  • Sealing insulated metal pipes and combustible pipes from 13.5 to 168.3 mm in diameter in penetrations through fire compartment walls and floors
  • Sealing single cables up to 50 mm in diameter and bunched cables
  • Suitable for plasterboard and solid wall / floor and firestop seals made with CP 670

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.

Request call back