CFS-BL P (Wood) Firestop Block
Firestop block CFS-BL P (Wood) product number: 2418792
Preformed firestop blocks for mixed penetrations sealing in wood
- Dimensions (LxWxH): 200 x 130 x 50 mm
- Base materials: Wood
- LEED VOC: 4.4 g/l
Choose options
Dimensions (LxWxH)
- 200 x 130 x 50 mm
Length
- 200 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£39.84
£39.84
/
1 Piece
Technical Data
Dimensions (LxWxH)
200 x 130 x 50 mm
Base materials
Wood
LEED VOC
4.4 g/l
Application temperature range
5 - 40 °C
Temperature resistance range
-15 - 60 °C
Reaction to fire class (EN 13501-1)
E
Documents
pdf ETA-18/1024_CFS-BL P_penetrations_en, English [ 698.7 KB ]
Features & Applications
Features
- Firestop blocks for wood - easy to install solution with no power tools required
- Very easy maintenance and retrofitting of cables
- Economical installation – block is pre-cured and ready-to-use
- Fiber-, halogen- and solvent-free
- Virtually dust-free (depending on the installation method)
Applications
- For use in wood, not suitable for use in concrete or masonry
- Temporary or permanent sealing around cables, cable bundles and cable trays in wall and floor openings
- Cables, cable bundles and cable trays, conduits and conduit bundles, co-axial cables
- Non-combustible pipes with or without insulation
- Combustibles pipes with CFS-B
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back
