Login and purchasing functionalities back in a few hours

Search our selection of adapters, water barrier modules, extension tubes and other accessories for firestop cast-in devices and drop-in devices

3 Products

Filter
092616013 (122139)
Description
Modular, versatile accessories to adapt CP 680 firestop cast-in devices for use in virtually any slab
No technical data available
L082495 (157594)
Description
A simple solution to create a void on the top or bottom sides of a firestop cast-in device to accommodate a pipe junction or elbow connection
Height
75 mm
Base materials
Concrete
Application temperature range
-5 - 50 °C
104675.eps
Description
Modular and flexible extension tubes for firestop cast-in devices with height adjustment in various slabs
Height
150 mm
Base materials
Concrete
Application temperature range
-5 - 50 °C