S-ID01 LC Self-drilling insulation screws

Self-drilling screw (duplex coated carbon steel) for fastening insulation panels to cement board or steel (up to 3 mm)
- Base materials: Carbon steel
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Screw head diameter: 10 mm
premium
Customers also searched for self drilling screw , fastening insulation panels to cement board or steel or phillips flat head coarse thread.
Choose options
Corrosion protection
- Duplex coated
Drilling capacity range DC
- 0.75 - 3 mm
Thickness fastened range MF
- 0.5 - 60 mm
- 0.5 - 80 mm
Length
- 70 mm
- 90 mm
Pack size
- 500 pc
Quantity
Packs
Total Pieces
1
Discounted net



