S-ID01 LSS Self-drilling insulation screws

Self-drilling screw (A4 stainless steel) for fastening insulation panels to cement board or steel (up to 3 mm)
- Base materials: Carbon steel
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
- Screw head diameter: 10 mm
premium
Customers also searched for self drilling screw , A4 stainless steel self drilling screw , phillips flat head coarse thread or fastening insulation panels to cement board or steel .
Choose options
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 0.75 - 3 mm
Thickness fastened range MF
- 0.5 - 57 mm
- 0.5 - 137 mm
- 0.5 - 197 mm
Length
- 70 mm
- 150 mm
- 210 mm
Pack size
- 100 pc
- 200 pc
- 500 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £657.00



