S-MD 03 PSS Self-drilling metal screws
Self-drill screw S-MD03PSS 5,5x25 product number: 2278706

Self-drilling pan head screw (A4 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 5.5 mm)
- Base materials: Carbon steel, Aluminium
- Environmental conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
- Length: 25 mm
premium
Choose options
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 2.6 - 6 mm
Thickness fastened range MF
- 2.6 - 10 mm
Length
- 25 mm
Pack size
- 500 pc
Quantity
Packs
Total Pieces
500
Discounted net
£805.00
£1.61
/
1 Piece



