special
S-MD 05 Z Self-drilling metal screws
S-MD05Z5,5x40 /2054483/1230154 /3020RED #3492697

Self-drilling screw (zinc-plated carbon steel) without washer for thick metal-to-metal fastenings (up to 15 mm)
- Base materials: Carbon steel
- Environmental conditions: Dry indoor
- Screw head diameter: 10 mm
Choose options
Corrosion protection
- Zinc-plated
Drilling capacity range DC
- 4.6 - 15 mm
Pack size
- 250 pc
Quantity
Packs
Total Pieces
250
Discounted net
£317.25
£1.27
/
1 Piece



