X-U S12 Universal nails (with 12 mm washer)

Single nail with 12 mm steel washer for fastening to concrete and steel using powder-actuated nailers
- Base materials: Concrete (soft), Concrete (tough), Steel
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanised zinc coated <20 µm
premium
Choose options
Fastener shank length
- 16 mm
- 19 mm
- 22 mm
- 27 mm
- 32 mm
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £99.95

