X-C P8S Concrete nails (with washer)


Single nail for fastening to concrete using powder-actuated nailers
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Choose options
Fastener shank length
- 27 mm
- 32 mm
- 37 mm
- 42 mm
Pack size
- 100 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £53.11
Technical Data
Base materials
Concrete (soft), Masonry (solid limestone brick)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
3.5 mm
Point type
Cut point
Approvals
ICC-ES
For use with (tools)
DX 2, DX 351, DX 5, DX 6
Features & Applications
Features
- Fastener with pre-mounted washer providing a larger bearing surface for improved clamping of fastened material
- Pre-mounted steel washer offers maximum pull-over resistance for fastening soft materials to concrete
- Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
- Best suited for fastening to concrete with a hardness of up to 6,000 psi
Applications
- Fastening wood to concrete, e.g. 2x4s, plywood, wood battens, formwork, kicker plates
- Attaching a variety of materials to masonry block and concrete
- Fastening wood profiles to concrete
- Fastening termination bars to secure waterproofing membrane or moisture barriers
- Wood to concrete, e.g. formwork boards, safety barriers, etc.
For approval or certificate information, please see individual items.
Related Products
Semi-automatic powder-actuated tool for fastening single nails in medium-duty applications on both concrete and steel
Collated Clean-Tec cartridges for use with powder actuated nailers
Collated Clean-Tec lead-free cartridges for use with DX 6 powder-actuated fastening tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


