HTS T-Save Insulation fastener
Economical T-Save insulation anchor with ETA approval for fastening insulating materials to concrete and masonry
- Base materials: Masonry (solid), Masonry (hollow), Concrete (tough), Concrete (aerated), Concrete (soft)
- Working principle: Impact anchor
- Insulation material: Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Choose options
Insulation material thickness fastened - max.
- 60 mm
- 80 mm
- 100 mm
- 120 mm
- 140 mm
- 160 mm
- 200 mm
Drill bit diameter
- 8 mm
Anchor length
- 100 mm
- 120 mm
- 140 mm
- 160 mm
- 180 mm
- 200 mm
- 240 mm
Pack size
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £68.00
Technical Data
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough), Concrete (aerated), Concrete (soft)
Working principle
Impact anchor
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Approvals / test reports
ETA
Environmental conditions
Outdoor (more than 1 km from coast)
Material composition
Plastic, Polyamide
Material, corrosion
Plastic, Carbon steel
Documents
pdf Declaration of performance HTS-P/HTS-M (EN) [ 304.5 KB ]
Features & Applications
Features
- Unique: ETA approved for use on all supporting materials
- Efficient: only half the number of hammer blows required compared to standard impact anchors with 25 mm depth of embedment
- Perfect finish: for long-lasting facade quality
- Fast: pre-assembled nail with exact impact barrier
Applications
- Fastening all types of insulation with a thickness of 60 to 260 mm on all supporting materials
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


