HLD Toggle anchor
Economical plastic toggle anchor for fastening to hollow brick and drywall using standard wood screws
- Environmental conditions: Indoor, damp conditions, Indoor, dry conditions, Outdoor
- Material composition: Polyamide
- Type of fastening (global): Through-fastening, Pre-fastening
Customers also searched for plasterboard fixing.
Choose options
Anchor size
- 10 mm
Anchor length
- 28 mm
- 35 mm
- 44 mm
Panel thickness max.
- 16 mm
- 25 mm
- 32 mm
Pack size
- 100 pc
- 150 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £118.20



