Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Economical plastic toggle anchor for fastening to hollow brick and drywall using standard wood screws

  • Environmental conditions: Indoor, damp conditions, Indoor, dry conditions, Outdoor
  • Material composition: Polyamide
  • Type of fastening (global): Through-fastening, Pre-fastening

Customers also searched for plasterboard fixing.

Choose options

Anchor size
  • 10 mm
Anchor length
  • 28 mm
  • 35 mm
  • 44 mm
Panel thickness max.
  • 16 mm
  • 25 mm
  • 32 mm
Pack size
  • 100 pc
  • 150 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From £118.20