X-QT CR-R ZnP8THP Wall tie


Wall tie connector with preassembled stainless steel nail
- Material: Stainless steel A2
- Colour: Grey
- Base materials: Steel
premium
Choose options
Premounted nail type
- X-CR 16
Length
- 100 mm
- 125 mm
- 150 mm
- 175 mm
- 200 mm
- 250 mm
Pack size
- 1 pc
- 100 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occurred
Please contact us
Technical Data
Material
Stainless steel A2
Colour
Grey
Base materials
Steel
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Product class
Premium
Documents
pdf Operating Instruction X-QT, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2 MB ]
Features & Applications
Features
- Very fast one-step installation – no pre-drilling required
- Significantly faster than drill point screws, especially in thicker steel
- Suitable for 6-10 mm thick steel
- Stainless steel wall tie with preassembled stainless steel nail – for high resistance against corrosion
Applications
- Attach masonry wall to steel structure
- Secures the outer leaf to the inner leaf across a cavity
- Suitable for use in cavities exposed to moisture and ventilated façades
For approval or certificate information, please see individual items.
Related Products
Fully automatic, highly versatile powder-actuated nailer for single fasteners
Semi-automatic powder-actuated tool for fastening single nails in medium-duty applications on both concrete and steel
Collated Clean-Tec cartridges for use with powder actuated nailers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


