new
X-DFB-FE MX Magnetic double conduit clip

Metal double cable/conduit clip for use with collated nails and X-FG FE magnetic fastener guides
- Material: Carbon steel
- Base materials: Concrete (soft), Concrete (tough), Steel
- Width: 17.7 mm
Choose options
Cable conduit diameter
- 8 mm
- 11 mm
- 16 mm
- 20 mm
- 22 mm
- 25 mm
- 28 mm
Pack size
- 100 pc
- 200 pc
- 250 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £76.00



