Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more
new

X-SC-FE MX Distance saddle clip

Fire-resistant conduit fastener for installing metallic conduits on concrete walls and ceilings with direct fastening tools and collated nails

  • Application: Conduit Fastening
  • Material: Galvanised zinc coated <20 µm
  • For use with (tools): BX 3, BX 4

Customers also searched for cable clipscable clampsaddle clamp or u-bolt.

Technical Data

Application
Conduit Fastening
Material
Galvanised zinc coated <20 µm
For use with (tools)
BX 3, BX 4
Base materials
Concrete
Width
26 mm
Corrosion protection
Zinc-coated
Environmental conditions
Dry indoor

Documents

Features & Applications

Features

  • Faster conduit installation – our most productive way to fix conduits with distance saddle clips thanks to the push-to-lock system
  • Simpler installation – no drilling or screwing thanks to the direct fastening system
  • Multiple installation methods – instal with direct fastening tools such as the BX 3-22 or BX 4-22 concrete nailer or with HUS 6x35 screw anchors
  • Easier handling – the saddle clips magnetically grip the nailer nose (X-FG-FE fastener guide), for one-handed fastening
  • 30-minute fire rating – engineered to remain fastened to the base material in the presence of fire

Applications

  • For fastening 20mm and 25mm metallic conduits
  • Fastening to concrete using the BX 3-22 or BX 4-22 concrete nailer
  • Fastening to concrete using HUS 6x35 screw anchors

For approval or certificate information, please see individual items.

Arrange a Demo & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.