X-EKB FR/FWI Flame-retardant cable clasp with nail
Cable clasp X-EKB 8-FR U37 #386233

Flame-retardant cable clasp with pre-mounted, ultimate-performance nail for fastening cables to tough concrete using powder-actuated tools
- Application: Cable Fastenings
- Material: Polyamide (PA), Halogen-free, Flame-retardant according to EN 60695-2-11 at 960°C, Flame-retardant according to IEC 60695-2-11 at 960°C, Flame-retardant according to VDE 0471 part 2-11 at 960°C, Flame-retardant according to UL 94 (HB), Flame-retardant according to UL 94 (V-0), UV-resistant (fair)
- For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
ultimate
Choose options
Cable capacity (10 mm cable)
- 5
Cable capacity (8 mm cable)
- 8
Cable capacity (6 mm cable)
- 8
Pack size
- 100 pc
Quantity
Packs
Total Pieces
100
Discounted net
£648.80
£6.49
/
1 Piece
