X-EKB-FE MX Magnetic metal cable clasp





Metal cable clasp for fastening with collated nails or anchors and X-FG FE magnetic fastener guides
- Application: Cable Fastenings, Conduit Fastening
- Material: Carbon steel
- For use with (tools): BX 3, BX 4-22, GX 120, GX 3
ultimate
Choose options
Cable capacity (8 mm cable)
- 8
- 15
Pack size
- 50 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £264.70
Technical Data
Application
Cable Fastenings, Conduit Fastening
Material
Carbon steel
For use with (tools)
BX 3, BX 4-22, GX 120, GX 3
Base materials
Concrete (soft), Concrete (tough)
Approvals
AbP P-1023 DMT DO, AbP P-2401/198/16-MPA BS, AbP P-MPA-E-16-010
Corrosion protection
Galvanised zinc coated <20 µm
Environmental conditions
Dry indoor
Material composition
Carbon steel, Zinc coating 5-13 µm
Product class
Ultimate
Documents
pdf [PDS_C_071] X-EKB-FE MX - Data Sheet 04/2025, English [ 782.2 KB ]
Features & Applications
Features
- Faster, simpler and more reliable installation of fire-rated safety cables
- General building inspectorate approval in accordance with DIN 4102-12 available for a wide range of cables with circuit integrity rating
- Can be used on ceilings and walls
- System with long spacing distance for economical installation
- Easier handling – grips our magnetic-fit BX nailer nose for easier one-handed and overhead fastenings
Applications
- Certified usability in circuit integrity systems
- Cable installation in escape routes
- Emergency lighting, smoke ventilation systems, sprinkler systems, firemen's elevators, etc.
- Fastening single or bunched cables
- Published cable capacity is the maximum theoretical value; for exact values please see specific approvals
For approval or certificate information, please see individual items.
Related Products
Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry
Collated nails for fastening to concrete and other base materials using the BX 3 cordless nailer
Collated nails for fastening to concrete and other base materials using the BX 4 cordless nailer
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


