HVU2 Anchor capsule






Ultimate-performance foil adhesive capsule for heavy-duty anchoring in concrete
- Approvals / test reports: ETA, Fire, Seismic
- Base material condition: Dry
- PROFIS software: Yes
Customers also searched for capsule or glass capsule.
Choose options
Anchor size
- M8
- M10
- M12
- M16
- M20
- M24
- M27
- M30
Standard embedment depth
- 80 mm
- 90 mm
- 110 mm
- 125 mm
- 170 mm
- 190 mm
- 210 mm
- 240 mm
- 270 mm
Pack size
- 4 pc
- 5 pc
- 10 pc
- 20 pc
- 300 pc
- 400 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From £94.05
Technical Data
Approvals / test reports
ETA, Fire, Seismic
Base material condition
Dry
PROFIS software
Yes
Material composition
Hybrid urethane methacrylate adhesive
Tested/approved for diamond drilling
Yes
In-service temperature – range
-40 - 120 °C
Storage and transportation temperature range
5 - 25 °C
Seismic loading
Yes
Cleaning procedures
Manual cleaning
Features & Applications
Features
- Tough and resilient soft foil capsule – no more risk of breakage, like with glass capsules
- Suitable for use under tough jobsite conditions including water-saturated holes and at low temperatures, even in diamond-cored holes
- High performance in seismic and static conditions in cracked and uncracked concrete
- Automatic hole cleaning (SafeSet) with TE-CD and TE-YD drill bits in combination with a Hilti vacuum cleaner
- Anchors can be loaded almost instantly – only 5 minutes curing time at 20°C and above
Applications
- Anchoring steel structures (e.g. racking, guard rails, fences and gates)
- Anchoring items along roads and in tunnels (e.g. crash and noise barriers, overhead catenary systems)
- Anchoring in industry (e.g. machinery, elevators, cranes and industrial equipment)
- Anchoring at the edge of slabs or on narrow supports (e.g. beams, balconies)
- Anchoring curtain wall facades
For approval or certificate information, please see individual items.
Related Products
Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
High-performance internally threaded insert for capsule and injectable hybrid/epoxy anchors (carbon steel)
Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back


