HIT-Z-R-D TP SS Dynamic anchor rod

High-performance dynamic anchor rod for injectable hybrid anchors (A4 stainless steel), through and presetting
- Material, corrosion: Stainless steel, A4
- Environmental conditions: Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
- Base materials: Concrete (cracked), Concrete (uncracked)
Choose options
Material composition
- Steel, A4
Anchor size
- M16
Drill bit diameter
- 18 mm
Anchor length
- 175 mm
- 240 mm
Head configuration
- Externally threaded
Pack size
- 8 pc
Quantity
Packs
Total Pieces
1
Discounted net



