HIT-RB Brushing and guiding accessories
Round steel brush HIT-RB 25 #336553

Injectable mortar accessories for brushing and guiding
- Length: 145 mm
Choose options
Drill hole diameter
- 10 mm
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 30 mm
- 32 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
- 45 mm
- 47 mm
- 52 mm
- 55 mm
Length
- 145 mm
- 300 mm
- 362 mm
- 700 mm
Pack size
- 1 pc
Quantity
Packs
Total Piece
1
Discounted net
£45.70
£45.70 / 1 Piece
Technical Data
Length
145 mm
Features & Applications
Features
- Durable and easier-to-use accessories to simplify anchor setting
- Helps to facilitate the proper installation of concrete anchors
Applications
- Brushing drilled holes of varying diameters and embedment depths
- Cleaning dust away from the surface of the hole
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.