MFT-FOX VI M bracket
Versatile wall bracket for installing rainscreen façade substructures
- Material composition: EN AW-6063 T66
- Insulation material: Polypropylene
- Thickness insulation material: 6 mm
Choose options
Length
- 40 mm
- 60 mm
- 80 mm
- 100 mm
- 120 mm
- 140 mm
- 160 mm
- 180 mm
- 200 mm
- 220 mm
- 240 mm
- 260 mm
- 280 mm
- 300 mm
Pack size
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From £538.50