Prokit
VC 4MX-22 PK T15 Cordless M-Class dust extractor
Dust extr. VC 4MX-22 PK & T15 #2466260




Compact and powerful cordless dust extractor with ProKit compatibility for connection with power tools and jobsite clean ups (wet & dry), 15 L (8 gal) tank (Nuron battery)
- Air Flow Motor Alone: 67 l/s
- Air Flow at Hose End: 30 l/s
- Max. Vacuum: 17 kPa
Customise your kit


Tool body with cardboard box Includes: 1x Tank VC 3/4-T15
How many kits do you want to order?
You can not see your company prices
Discounted net
£625.00
Technical Data
Air Flow Motor Alone
67 l/s
Air Flow at Hose End
30 l/s
Max. Vacuum
17 kPa
Dust capacity
17 kg
Dust class
M
Power source
Cordless
A-weighted emission sound power level
92.47 dB (A) 1
A-weighted emission sound pressure level
82.9 dB (A) 2
Rated input power
750 W
Dimensions (LxWxH)
392 x 380 x 546 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction VC 4X-22 PK (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 6.2 MB ]
Features & Applications
Features
- Powerful yet compact – pair our most powerful cordless dust extractor with your power tools to help reduce dust for increased safety and clean up your jobsites more efficiently
- All-in-one setup – stack your ProKit half-width items on top of your dust extractor, helping you transport all your batteries, chargers and accessories in one mobile unit
- Modular design – simply detach your VC 4MX-22 dust extractor top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Wet extraction, dry diamond drilling, sanding and light grinding/cutting/slitting
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips and concrete debris from drilling/ breaking
- Large storage tank and automatic filter cleaning enables cordless concrete grinding
- ProKit compatible interface for half-width ProKit items (e.g. tote organisers, tool box)
- M-Class vacuum – for capturing of 99.9% of dust with a grain size under two microns
Related Products
ProKit

Large half-width toolbox with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organising and accessing your tools and accessories (ProKit Modular Storage System)
Half-width organiser with 5 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back