AI T400 GPS equipment tracking tag
Geo tag AI T400 #2426842
Robust and easy-to-install GPS trackers for construction equipment, helping you manage, protect, and track equipment on the jobsite (Hilti ON!Track)
- Dimensions (LxWxH): 84 x 63 x 24 mm
- IP protection class: IP 68
- Communication standard: LTE-M|Cat-M1: B1-5,8,12-14,17-20,25-26,28,66 NB-IoT|Cat-NB1/NB2: B1-5,8,12-13,17,19,20,25-26,28,66
Choose options
Dimensions (LxWxH)
- 84 x 63 x 24 mm
Communication standard
- LTE-M|Cat-M1: B1-5,8,12-14,17-20,25-26,28,66 NB-IoT|Cat-NB1/NB2: B1-5,8,12-13,17,19,20,25-26,28,66
Operating temperature range
- -30 - 60 °C
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£1,350.00
£1,350.00 / 1 Piece
Technical Data
Dimensions (LxWxH)
84 x 63 x 24 mm
IP protection class
IP 68
Communication standard
LTE-M|Cat-M1: B1-5,8,12-14,17-20,25-26,28,66 NB-IoT|Cat-NB1/NB2: B1-5,8,12-13,17,19,20,25-26,28,66
Operating time at 23°C
5 years
Operating temperature range
-30 - 60 °C
Features & Applications
Features
- Quick and easy setup – simply attach the AI T400 GPS tracker and activate on your ON!Track app to begin GPS tracking your equipment with 10–20m of accuracy
- Faster equipment tracking – AI T400 GPS tags help reduce lost or stolen equipment, save time checking inventory, and stay on top of project timelines
- Low maintenance - IP68 durability rating provides a set-and-forget solution that resists weather and tough jobsite conditions with over 5 years of battery life
- Fully connected tool park – combines with our broad portfolio of ON!Track hardware and software solutions, keeping your construction equipment organized from the back office to on-site
- Installation support available – your local Hilti team is available to help with tagging, implementation, training and ongoing services for your ON!Track equipment management solution
Applications
- Equipment GPS tracking for all your valuable, unpowered construction machinery such as trailers, concrete mixers, generators, containers and more
- Attaching to tools/equipment using wide range of options (adhesive tape, zip ties, screws, and more)
- Part of our fully integrated ON!Track equipment management solution (only available with an active subscription - features vary depending on your subscription bundle)
Arrange a Demo & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.</br>This service is available during business hours Mon - Thur 09:30 - 16:00 & Fri 09:00 - 16.00
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.








