Hilti

Features & Applications

Features
  • Ideal for soft insulation material: the 90 mm head prevents sinking into the surface – no additional plate required
  • Faster to install thanks to less drilling
  • With anchors suitable for up to 240mm insulation thickness, all application requirements are covered
Applications
  • The perfect anchor for fastening soft insulation material in light ventilated facade applications